JAJSHV6B August 2019 – June 2022 TLIN1028-Q1
PRODUCTION DATA
Figure 10-17 and Figure 10-18 show the behavior of the LIN, nRST and VCC pins during a brownout condition. For the TLIN10283-Q1, VSUP down to ~ 2.24 V has results as shown. For the TLIN10285-Q1, VSUP down to ~ 2.63 V has results as shown. When VSUP drops below these levels the signals are indeterminate.