JAJSHX9D september 2019 – january 2021 UCC12050
PRODUCTION DATA
MIN | MAX | UNIT | |
---|---|---|---|
VINP to GNDP | –0.3 | 6.0 | V |
EN, SYNC, SYNC_OK, to GNDP | –0.3 | VINP + 0.3, ≤ 6.0 | V |
VISO to GNDS | –0.3 | 6.0 | V |
SEL to GNDS | –0.3 | VISO + 0.3, ≤ 6.0 | V |
VISO output power at Ta = 25°C, POUT_MAX (2) | 675 | mW | |
Operating junction temperature range, TJ | –40 | 150 | °C |
Storage temperature, Tstg | –65 | 150 | °C |