JAJSI27A October 2019 – December 2019 DAC11001A , DAC81001 , DAC91001
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The DACx1001 family of DACs are targeted for high-precision applications where ultra-high dc accuracy, ultra-low noise, fast settling, or high total harmonic distortion (THD) is required. The DACx1001 provides 20-bit monotonic resolution. This device finds application in high-performance source measure unit (SMU), battery test equipment (BTE), arbitrary waveform generation (AWG), and closed-loop control applications such as microelectromechanical system (MEMS) actuators, linear actuators, precision motor control, lens autofocus control in precision microscopy, lens control in mass spectrometer, beam control in electron beam lithography, and so on.