JAJSI66A November 2019 – March 2020 TPS7A54
PRODUCTION DATA.
The enable signal (VEN) is an active-high digital control that enables the LDO when the enable voltage is past the rising threshold (VEN ≥ VIH(EN)) and disables the LDO when the enable voltage is below the falling threshold (VEN ≤ VIL(EN)). The exact enable threshold is between VIH(EN) and VIL(EN) because EN is a digital control. Connect EN to VIN if enable functionality is not desired.