JAJSI67 November   2019 TPS7A52

ADVANCE INFORMATION for pre-production products; subject to change without notice.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     Device Images
      1.      RFコンポーネントの電源
      2.      デジタル負荷の電源
  4. 改訂履歴
  5. 概要(続き)
  6. Pin Configuration and Functions
    1.     Pin Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Voltage Regulation Features
        1. 8.3.1.1 DC Regulation
        2. 8.3.1.2 AC and Transient Response
      2. 8.3.2 System Start-Up Features
        1. 8.3.2.1 Programmable Soft Start (NR/SS Pin)
        2. 8.3.2.2 Internal Sequencing
          1. 8.3.2.2.1 Enable (EN)
          2. 8.3.2.2.2 Undervoltage Lockout (UVLO) Control
          3. 8.3.2.2.3 Active Discharge
        3. 8.3.2.3 Power-Good Output (PG)
      3. 8.3.3 Internal Protection Features
        1. 8.3.3.1 Foldback Current Limit (ICL)
        2. 8.3.3.2 Thermal Protection (Tsd)
    4. 8.4 Device Functional Modes
      1. 8.4.1 Regulation
      2. 8.4.2 Disabled
      3. 8.4.3 Current Limit Operation
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1  Recommended Capacitor Types
        1. 9.1.1.1 Input and Output Capacitor Requirements (CIN and COUT)
        2. 9.1.1.2 Noise-Reduction and Soft-Start Capacitor (CNR/SS)
        3. 9.1.1.3 Feed-Forward Capacitor (CFF)
      2. 9.1.2  Soft Start and Inrush Current
      3. 9.1.3  Optimizing Noise and PSRR
      4. 9.1.4  Charge Pump Noise
      5. 9.1.5  Current Sharing
      6. 9.1.6  Adjustable Operation
      7. 9.1.7  Power-Good Operation
      8. 9.1.8  Undervoltage Lockout (UVLO) Operation
      9. 9.1.9  Dropout Voltage (VDO)
      10. 9.1.10 Device Behavior During Transition From Dropout Into Regulation
      11. 9.1.11 Load Transient Response
      12. 9.1.12 Reverse Current Protection Considerations
      13. 9.1.13 Power Dissipation (PD)
      14. 9.1.14 Estimating Junction Temperature
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Board Layout
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 デバイス・サポート
      1. 12.1.1 開発サポート
        1. 12.1.1.1 リファレンス・デザイン
      2. 12.1.2 デバイスの項目表記
    2. 12.2 ドキュメントのサポート
      1. 12.2.1 関連資料
    3. 12.3 ドキュメントの更新通知を受け取る方法
    4. 12.4 コミュニティ・リソース
    5. 12.5 商標
    6. 12.6 静電気放電に関する注意事項
    7. 12.7 Glossary
  13. 13メカニカル、パッケージ、および注文情報

Detailed Design Procedure

At 4.0 A and 0.9 VOUT, the dropout of the TPS7A52 has a 240-mV maximum dropout over temperature; thus, a 300-mV headroom is sufficient for operation over both input and output voltage accuracy. At full load and high temperature on some devices, the TPS7A52 can enter dropout if both the input and output supply are beyond the edges of the respective accuracy specification.

For a 0.9-V output. use external adjustable resistors. See the resistor values in listed Table 5 for choosing resistors for a 0.9 V output.

Input and output capacitors are selected in accordance with the Recommended Capacitor Types section. Ceramic capacitances of 47 µF for the input and one 47-µF capacitor in parallel with two 10-µF capacitors for the output are selected.

To satisfy the required start-up time and still maintain low noise performance, a 100-nF CNR/SS is selected. Equation 9 calculates this value.

Equation 9. tSS = (VNR/SS × CNR/SS) / INR/SS

At the 4.0-A maximum load, the internal power dissipation is 1.2 W and corresponds to a 52°C junction temperature rise for the RPS package on a standard JEDEC board. With a 55°C maximum ambient temperature, the junction temperature is at 107.0°C. To further minimize noise, a feed-forward capacitance (CFF) of 10 nF is selected.