JAJSIW0N November 2004 – June 2024 TLVH431 , TLVH431A , TLVH431B , TLVH432 , TLVH432A , TLVH432B
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-2 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Reference Initial Accuracy | 1.0% |
Supply Voltage | 6V |
Cathode Current (Ik) | 500µA |
Output Voltage Level | 1.24V - 18V |
Load Capacitance | 4.7µF |
Feedback Resistor Values and Accuracy (R1 and R2) | 10kΩ |