JAJSIW0N November 2004 – June 2024 TLVH431 , TLVH431A , TLVH431B , TLVH432 , TLVH432A , TLVH432B
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||||||||
---|---|---|---|---|---|---|---|---|---|---|
NAME | TLVH431 | TLVH432 | ||||||||
DBZ | DBV | LP | DCK | PK | DBZ | PK | ||||
CATHODE | 2 | 3 | 1 | 1 | 3 | 1 | 1 | I/O | Shunt Current/Voltage input | |
REF | 1 | 4 | 3 | 3 | 1 | 2 | 3 | I | Threshold relative to common anode | |
ANODE | 3 | 5 | 2 | 6 | 2 | 3 | 2 | O | Common pin, normally connected to ground | |
NC | — | 1 | — | 4, 5 | — | — | — | I | No Internal Connection | |
* | — | 2 | — | 2 | — | — | — | I | Substrate Connection and must be connected to ANODE or left open. |