JAJSIW0N November 2004 – June 2024 TLVH431 , TLVH431A , TLVH431B , TLVH432 , TLVH432A , TLVH432B
PRODUCTION DATA
In the configuration shown in Figure 8-2, TLVH431 behaves as a comparator, comparing the Vref pin voltage to the internal virtual reference voltage. When provided a proper cathode current (Ik), TLVH431 will have enough open loop gain to provide a quick response. With the TLVH431's max Operating Current (Imin) being 100 uA and up to 150 uA over temperature, operation below that could result in low gain, leading to a slow response.