JAJSIY4 April 2020 TPS7B81
PRODUCTION DATA.
When VIN is greater than 3 V, if VIN is also higher than the output set value plus the device dropout voltage, VOUT is equal to the set value. Otherwise, VOUT is equal to VIN minus the dropout voltage.
OPERATING MODE | PARAMETER | |||
---|---|---|---|---|
Normal mode | VIN > VOUT(nom)+ V(Dropout) and VIN ≥ 3 V | VEN > VIH | IOUT < ICL | TJ < 160°C |
Dropout mode | 3V ≤ VIN < VOUT(nom)+ V(Dropout) | VEN > VIH | IOUT < ICL | TJ < 160°C |
Disabled mode (any true condition disables the device) | VIN < V(IN, UVLO) | VEN < VIL | — | TJ > 160°C |