JAJSJ15B October 2020 – March 2022 TPS25947
PRODUCTION DATA
Other variations:
In a Host MCU controlled system, EN/UVLO or OVLO can also be driven from the host GPIO to control the device.
ILM pin can be connected to the MCU ADC input for current monitoring purpose.
TI recommends to keep parasitic capacitance on ILM pin below 50 pF to ensure stable operation.
For the TPS259472x/4x variants, either VIN or VOUT can be used to drive the PGTH resistor divider depending on which supply must be monitored for power good indication.