JAJSJ18A June 2024 – October 2024 LMH1229 , LMH1239
PRODUCTION DATA
The 4-level input configuration pins use a resistor divider to provide four logic states for each control pin. There is an internal 30kΩ pullup and a 60kΩ pulldown connected to the control pin that sets the default voltage at 2/3 x VIN. These resistors, together with the external resistor, combine to achieve the desired voltage level. By using the 1kΩ pulldown, 20kΩ pulldown, no connect, and 1kΩ pullup, the optimal voltage levels for each of the four input states are achieved as provided in Table 6-1.
LEVEL | SETTING | RESULTING PIN VOLTAGE |
---|---|---|
H | Tie 1 kΩ to VIN | VIN |
F | Float (leave pin open) | 2/3 × VIN |
R | Tie 20 kΩ to VSS | 1/3 × VIN |
L | Tie 1 kΩ to VSS | 0 |
Typical 4-Level Input Thresholds: