JAJSJ18A June 2024 – October 2024 LMH1229 , LMH1239
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
FSCL | SMBus SCL frequency | 400 | kHz | ||
TBUF | Bus free time between stop and start condition | 1.3 | µs | ||
THD:STA | Hold time after (repeated) start condition. After this period, the first clock is generated. | 0.6 | µs | ||
TSU:STA | Repeated start condition setup time | 0.6 | µs | ||
TSU:STO | Stop condition setup time | 0.6 | µs | ||
THD:DAT | Data hold time | 0 | ns | ||
TSU:DAT | Data setup time | 100 | ns | ||
TLOW | Clock low period | 1.3 | µs | ||
THIGH | Clock high period | 0.6 | µs | ||
TR | Clock/data rise time | 300 | ns | ||
TF | Clock/data fall time | 300 | ns | ||
TPOR | SMBus ready time after POR. Time from minimum VIN to SMBus valid write/read access. | 50 | ms |