JAJSJ57B May 2020 – January 2022 TPS92200
PRODUCTION DATA
For the TPS92200D1 version, when applying an analog voltage on the DIM pin and the amplitude is between 0.65 V and 1.2 V, the device enters into analog dimming mode, and the reference voltage VREF is changed proportionally to the analog input level. When VDIM = 0.65 V, the reference voltage is 5 mV. When VDIM = 1.2 V, the reference voltage is 99 mV.