JAJSJ57B May 2020 – January 2022 TPS92200
PRODUCTION DATA
The DIM pin performs not only the dimming function, but also the enable-and-disable function. When the VIN voltage is above the UVLO threshold, the TPS92200 device can be enabled by driving the DIM pin higher than the threshold voltage VDIM_H for a period longer than tDIM_ON1. To disable the device, the DIM pin must be kept lower than the threshold voltage VDIM_L for a period longer than tDIM_OFF. External pulldown is required to set the device as default-disabled, because the DIM pin is designed as a high-impedance input.