JAJSJ67E may 2020 – july 2023 UCC28782
PRODUCTION DATA
After NP is chosen, NS can be calculated through NPS. NS and NP are adjusted to the nearest suitable integers. With the new NPS, Section 9.2.2.2.2 and follow-on parameters are recalculated to update the parameter change.