JAJSJD1D February   2022  – March 2023 TIOL112 , TIOL1123 , TIOL1125

PRODUCTION DATA  

  1. 特長
  2. アプリケーション
  3. 概要
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 ESD Ratings - IEC Specifications
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Thermal Information
    6. 6.6 Electrical Characteristics
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagrams
    3. 8.3 Feature Description
      1. 8.3.1  Wake-Up Detection
      2. 8.3.2  Current Limit Configuration
      3. 8.3.3  Current Fault Detection, Indication and Auto Recovery
      4. 8.3.4  Thermal Warning, Thermal Shutdown
      5. 8.3.5  Fault Reporting (NFAULT)
      6. 8.3.6  Transceiver Function Tables
      7. 8.3.7  The Integrated Voltage Regulator (LDO)
      8. 8.3.8  Reverse Polarity Protection
      9. 8.3.9  Integrated Surge Protection and Transient Waveform Tolerance
      10. 8.3.10 Power Up Sequence (TIOL112)
      11. 8.3.11 Undervoltage Lock-Out (UVLO)
    4. 8.4 Device Functional Modes
      1. 8.4.1 NPN Configuration (N-Switch SIO Mode)
      2. 8.4.2 PNP Configuration (P-Switch SIO Mode)
      3. 8.4.3 Push-Pull, Communication Mode
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Maximum Junction Temperature Check
        2. 9.2.2.2 Driving Capacitive Loads
        3. 9.2.2.3 Driving Inductive Loads
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 サポート・リソース
    3. 10.3 Trademarks
    4. 10.4 静電気放電に関する注意事項
    5. 10.5 用語集
  11. 11Mechanical, Packaging, and Orderable Information

The Integrated Voltage Regulator (LDO)

The TIOL1123 and TIOL1125 each have an integrated linear voltage regulator (LDO) which can supply power to external components. The voltage regulator is specified for L+ voltages in the range of 7 V to 36 V with respect to L-. The LDO is capable of delivering up to 20 mA.

In the DSBGA (YAH) package, TIOL1123L offers pin-configurable LDO output via VSEL pin. When VSEL is connected to GND, VCC_OUT is configured to provide a 5-V output. When VSEL is left floating, VCC_OUT provides a 3.3-V output.

Table 8-6 LDO Output Configuration via VSEL pin (YAH Package)
VSEL pin connection VCC_OUT
Connected to L- 5 V
Floating 3.3 V

The LDO is designed to be stable with standard ceramic capacitors with values of 1 μF or larger at the output. X5R- and X7R-type capacitors are best because they have minimal variation in value and ESR over temperature. Maximum ESR should be less than 1 Ω. With tolerance and dc bias effects, the minimum capacitance for stability is 1 μF.

The voltage regulator has an internal 35-mA current limit to protect against initial start-up inrush current due to large decoupling capacitors and accidental short circuit conditions.