JAJSJD6A July 2021 – December 2021 TPS22992
PRODUCTION DATA
For this example, the values below are used as the design parameters.
PARAMETER | VALUE |
---|---|
VBIAS |
5 V |
VIN |
5 V |
CL |
47 uF |
Maximum acceptable inrush current |
200 mA |