JAJSJD6A July 2021 – December 2021 TPS22992
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | TPS22992 Input Voltage | 0.1 | VBIAS | V | |
TPS22992S Input Voltage | 1 | VBIAS | V | ||
VBIAS | Bias Voltage | 1.5 | 5.5 | V | |
VIH | ON Pin High Voltage Range | 0.8 | 5.5 | V | |
VIL | ON Pin Low Voltage Range | 0 | 0.35 | V | |
VPG, VQOD | Control Pin Voltage | 0 | 5.5 | V | |
TA | Ambient Temperature | –40 | 125 | °C |