JAJSJE1A July 2021 – December 2021 TPS1HC100-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Maximum continuous supply voltage, VBB | 28 | V | ||
Load dump voltage, VLD | ISO16750-2:2010(E) | 36 | V | |
Reverse Polarity Voltage | Maximum duration 3 minutes | –18 | V | |
Enable pin current, IEN | –1 | 20 | mA | |
Enable pin voltage, VEN | –1 | 7 | V | |
Diagnostic Enable pin current, IDIA_EN | –1 | 20 | mA | |
Diagnostic Enable pin voltage, VDIA_EN | –1 | 7 | V | |
Sense pin current, ISNS | –100 | 10 | mA | |
Sense pin voltage, VSNS | –1 | 5.5 | V | |
Latch pin current, ILATCH | –1 | 10 | mA | |
Latch pin voltage, VLATCH | –1 | 7 | V | |
FLT pin current, IFLT | –30 | 10 | mA | |
FLT pin voltage, VFLT | –0.3 | 7 | V | |
Reverse ground current, IGND | VBB < 0 V | –50 | mA | |
Storage temperature, Tstg | –65 | 150 | °C |