JAJSJE8A May 2021 – March 2022 TPS25830A-Q1 , TPS25832A-Q1
PRODUCTION DATA
To begin the design process, a few parameters must be known:
For this example, use the parameters listed in Table 11-1 as the input parameters.
PARAMETER | VALUE |
---|---|
Input Voltage, VIN | 13.5-V typical, range from 6 V to 18 V |
Output Voltage, VOUT | 5.1 V |
Maximum Output Current IOUT(MAX) | 3.0 A |
Transient Response 0.3 A to 3 A | 5% |
Output Voltage Ripple | 50 mV |
Input Voltage Ripple | 400 mV |
Switching Frequency fSW | 400 kHz |
Cable Resistance for Cable Compensation | 300 mΩ |
Current Limit by Buck Average | 3.3 A |
fSW | VOUT WITHOUT CABLE COMPENSATION | CIN + CHF | L | CURRENT LIMIT | CCSP | CCSN/OUT | CBUS |
---|---|---|---|---|---|---|---|
400 kHz | 5.10 V | 1 × 10 µF + 1 × 100 nF | 8.2 µH | Buck Avg | 5 × 22 µF | 100 nF | 1 to 4.7 µF |
400 kHz | 5.10 V | 1 × 10 µF + 1 × 100 nF | 8.2 µH | Ext. NFET | 5 × 22 µF | 100 nF | 1 to 4.7 µF |
2100 kHz | 5.10 V | 1 × 10 µF + 1 × 100 nF | 3.3 µH | Buck Avg | 2 × 22 µF | 100 nF | 1 to 4.7 µF |