JAJSJH4D december 2010 – september 2020 BQ24133
PRODUCTION DATA
The open-drain STAT outputs indicate various charger operations as listed in Table 9-2. These status pins can be used to drive LEDs or communicate with the host processor. OFF indicates that the open-drain transistor is turned off.
CHARGE STATE | STAT |
---|---|
Charge in progress (including recharging) | ON |
Charge complete, Sleep mode, Charge disabled | OFF |
Charge suspend, Input overvoltage, Battery overvoltage, timer fault, , battery absent | BLINK |