JAJSJH8A October 2020 – May 2021 DAC61402 , DAC81402
PRODUCTION DATA
The device requires four power-supply inputs: IOVDD, DVDD, AVDD, and AVSS. A 0.1-µF ceramic capacitor must be connected close to each power-supply pin. In addition, a 4.7-µF or 10-µF bulk capacitor is recommended for each power supply. Tantalum or aluminum types can be chosen for the bulk capacitors.
There is no sequencing requirement for the power supplies. The DAC output range is configurable; therefore, sufficient power-supply headroom is required to achieve linearity at codes close to the power-supply rails. When sourcing or sinking current from or to the DAC output, make sure to account for the effects of power dissipation on the temperature of the device, and ensure the device does not exceed the maximum junction temperature.