JAJSJH8A October 2020 – May 2021 DAC61402 , DAC81402
PRODUCTION DATA
The DAC double-buffered architecture enables data updates without disturbing the analog outputs. Data updates can be performed either in synchronous or asynchronous mode. The device offers both software and hardware data update control.
The update mode for each DAC channel is determined by the status of the corresponding SYNC-EN bit. In both update modes, a minimum wait time of 2.4 μs is required between DAC output updates.