JAJSJH8A October 2020 – May 2021 DAC61402 , DAC81402
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage | DVDD to GND | –0.3 | 6 | V | |
IOVDD to GND | –0.3 | 6 | |||
AVDD to GND | –0.3 | 44 | |||
AVSS to GND | –22 | 0.3 | |||
AVDD to AVSS | –0.3 | 44 | |||
Pin voltage | VOUTX to GND | AVSS – 0.3 | AVDD + 0.3 | V | |
VSENSEPX to GND | AVSS – 0.3 | AVDD + 0.3 | |||
VSENSENX to GND | AVSS – 0.3 | AVDD + 0.3 | |||
VREFIO to GND | –0.3 | DVDD + 0.3 | |||
VREFGND to GND | –0.3 | +0.3 | |||
Digital inputs to GND | –0.3 | IOVDD + 0.3 | |||
SDO to GND | –0.3 | IOVDD + 0.3 | |||
FAULT to GND | –0.3 | 6 | |||
Input current | Current into any digital pin | –10 | 10 | mA | |
TJ | Junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –60 | 150 | °C |