JAJSJM2B July 2022 – April 2024 TPS929240-Q1
PRODUCTION DATA
The frequency for PWM dimming is programmable by 4-bit register PWMFREQ with 16 options covering from 200Hz to 20.8kHz. Select the frequency for PWM dimming based on the minimum brightness requirement in application. TPS929240-Q1 supports down to 1µs minimum pulse current for all 24 channel outputs.