JAJSJM2B July 2022 – April 2024 TPS929240-Q1
PRODUCTION DATA
The TPS929240-Q1 has an integrated low-drop-out linear regulator to provide power supply to external CAN transceivers, such as TCAN1042-Q1. The internal LDO powered by input voltage V(VBAT) provides a stable 5-V output with up to 80mA constant current capability. TI recommends a ceramic capacitor from 1µF to 10µF on the VLDO pin. The LDO has an internal current limit I(LDO_LIMIT) for protection and soft start. The capacitor charging time must be considered to total start-up time period, because the device is held in POR state if the capacitor voltage is not charged to above UVLO threshold.