JAJSJM2B July 2022 – April 2024 TPS929240-Q1
PRODUCTION DATA
The TPS929240-Q1 has pre-thermal warning at typical 135°C in FAIL-SAFE state.
When the junction temperature T(J) of TPS929240-Q1 rises above pre-thermal warning threshold, the device reports pre-thermal warning and sets the flag registers including FLAG_PRETSD and FLAG_ERR to 1.
The fault is latched in flag registers. When the junction temperature of TPS929240-Q1 falls below pre-thermal warning threshold, the master controller must write 1 to CLRFAULT register to clear FLAG_PRETSD and FLAG_ERR. The CLRFAULT bit automatically returns to 0.