JAJSJM2B July 2022 – April 2024 TPS929240-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
t(BLANK) | Diagnostics pulse-width, BLANK = 0h | 100 | µs | ||
t(SUPLOW_deg) | Low supply deglitch timer | 96 | µs | ||
t(SUPUV_deg) | Supply undervoltage deglitch timer | 96 | µs | ||
t(CONV) | time needed to complete one AD conversion | 57 | µs | ||
t(OPEN_deg) | Open-circuit deglitch timer | 8 | µs | ||
t(SHORT_deg) | Short-circuit deglitch timer | 8 | µs | ||
t(SLS_deg) | Single-LED short-circuit deglitch timer | 8 | µs | ||
t(SLS_retry) | Fault retry timer | 10 | ms |