JAJSJM5C January 2022 – June 2024 TPS62843
PRODUCTION DATA
The purpose of the output discharge function is to ensure a defined down-ramp of the output voltage when the device is disabled and to keep the output voltage close to 0V.
The internal discharge resistor is connected to the VOS pin. The discharge function is enabled as soon as the device is disabled. The minimum supply voltage required to keep the discharge function active is VIN > VTH_UVLO(R).