JAJSJM5C January 2022 – June 2024 TPS62843
PRODUCTION DATA
Table 8-1 shows the list of components for the application circuit and the characteristic application curves.
Reference | Description | Value | Size Code Inch [metric L × W × T] | Manufacturer |
---|---|---|---|---|
TPS628436, TPS628437, TPS628438 | 275nA-IQ buck converter | [1.05mm × 0.8mm × 0.4mm] | TI | |
CIN | Ceramic capacitor GRM155R60J475ME47D | 4.7μF | 0402 [1.0mm × 0.5mm × 0.5mm] | Murata |
L | Inductor DFE201610-1R0M | 1μH | 0806 [2.0mm × 1.6mm × 1.0mm] | Murata |
COUT | Ceramic capacitor GRM155R60J106ME15D |
10μF | 0402 [1.0mm × 0.5mm × 0.5mm] | Murata |
RSET | See voltage setting table | 0402 [1.0mm × 0.5mm × 0.5mm] |