JAJSJQ2D June 2021 – November 2024 HDC3020-Q1 , HDC3021-Q1 , HDC3022-Q1
PRODUCTION DATA
After determining the desired value of RH+/-, RHOS, T+/-, and TOS, as documented in Calculate Relative Humidity Offset Value and Calculate Temperature Offset Value, determine the correct CRC checksum and send all three bytes to the HDC302x-Q1 as illustrated in Figure 7-22 (along with an example scenario of +8.20% RH and –7.17°C). There can be a communication pause of at least 50ms after this command.