JAJSJQ2D June 2021 – November 2024 HDC3020-Q1 , HDC3021-Q1 , HDC3022-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Relative Humidity Sensor | ||||||
RHACC | Accuracy (3)(4) |
TA = 25°C, 10% to 50% RH | ±0.5 | ±2.0 | %RH | |
TA = 25°C, 0% to 70% RH | ±1.0 | ±2.0 | ||||
TA = 25°C, 10% to 80% RH | ±1.0 | ±2.5 | ||||
TA = 25°C, 10% to 90% RH | ±1.5 | ±3.0 | ||||
TA = 25°C, 0% to 100% RH | ±1.5 | ±3.5 | ||||
RHREP | Repeatability(12) | Low Power Mode 0 (lowest noise) | ±0.02 | %RH | ||
Low Power Mode 1 | ±0.02 | |||||
Low Power Mode 2 | ±0.03 | |||||
Low Power Mode 3 (lowest power) | ±0.04 | |||||
RHHYS | Hysteresis(5) | 10% to 90% RH |
±0.8 | %RH | ||
RHRT | Response Time(6)(7) | 10% to 90% RH t63% step. |
4 | s | ||
RHLTD | Long-term Drift(4) | 0.19 | %RH/yr | |||
RHPSRR | Supply Sensitivity RH accuiracy | VDD = 1.8V to 5.5V | –10 | 1.8 | 10 | %mRH/V |
Temperature Sensor | ||||||
TACC | Accuracy | 0°C ≤ TA ≤ 50°C |
±0.1 | ±0.2 | °C | |
-40°C ≤ TA ≤ 100°C |
±0.1 | ±0.3 | ||||
-40°C ≤ TA < 125°C |
±0.1 | ±0.4 | ||||
TREP | Repeatability(12) | Low Power Mode 0 (lowest noise) | ±0.04 | °C | ||
Low Power Mode 1 | ±0.05 | |||||
Low Power Mode 2 | ±0.06 | |||||
Low Power Mode 3 (lowest power) | ±0.08 | |||||
TRT | Response Time (stirred liquid) (6)(13) | 25C <TA< 75C t63% step Roger's 4350B PCB 1.575mm thickness |
2 | s | ||
TLTD | Long Term Drift | ±0.03 | °C/yr | |||
TPSRR | Supply Sensitivity Temperature accuracy | –25 | -5.7 | 25 | m°C/V | |
Sensor Timing | ||||||
tmeas | Measurement Duration(8) | Low Power Mode 0 (lowest noise) | 12.5 | 14.1 | ms | |
Low Power Mode 1 | 7.5 | 8.4 | ||||
Low Power Mode 2 | 5.0 | 5.7 | ||||
Low Power Mode 3 (lowest power) | 3.7 | 4.2 | ||||
SCL, SDA Pins | ||||||
VIL | LOW-level input voltage | 0.3*VDD | V | |||
VIH | HIGH-level input voltage | 0.7*VDD | V | |||
VOL | LOW-level output voltage | IOL = 3 mA | 0.4 | V | ||
IIN | Input leakage current | SDA and SCL pins | –0.5 | 0.5 | µA | |
CIN | Input Capacitance | 4.5 | pF | |||
Control Pins | ||||||
VOH | High-level Output Voltage - ALERT | IOH = -100 µA | VDD–0.2 | V | ||
High-level Output Voltage - ALERT | IOH = -3 mA | VDD–0.4 | V | |||
VOL | Low-level Output Voltage - ALERT | IOL = 100 µA | 0.2 | V | ||
Low-level Output Voltage - ALERT | IOL = 3 mA | 0.4 | V | |||
VIH | High Level Input Voltage - ADDR, ADDR1, RESET | 0.7*VDD | V | |||
VIL | Low Level Input Voltage - ADDR, ADDR1, RESET | 0.3*VDD | V | |||
II | Input Leakage Current - ADDR and ADDR1 | VI = VDD or GND | -0.5 | 0.5 | µA | |
Power Supply | ||||||
IDD_ACTIVE | Active Current(1) | Low Power Mode 0 (lowest noise) | 110 | 170 | µA | |
Low Power Mode 1 | 108 | 165 | ||||
Low Power Mode 2 | 103 | 155 | ||||
Low Power Mode 3 (lowest power) | 99 | 153 | ||||
Sleep Current(1) | No Active Measurement, trigger on demand mode TA = 25°C |
0.36 | 0.75 | |||
IDD_SLEEP | No Active Measurement, trigger on demand mode TA = -40°C to 125°C |
14.5 | µA | |||
No Active Measurement, auto measurement mode TA = 25°C |
0.54 | 1.05 | ||||
No Active Measurement, auto measurement mode TA = -40°C to 125°C |
15.0 | |||||
IDD_AVG_EQN | Averaged Current Equation | measurement freq = numbers of samples per second | see (9) | |||
IDD_AVG | Averaged Current(1)(2) | trigger on demand mode, low Power Mode 3 (lowest Power) triggered at 1 sample per second |
0.7 | µA | ||
trigger on demand mode, low Power Mode 3 (lowest Power) triggered at 1 sample per 5 seconds |
0.4 | |||||
automeasurement mode, Low Power Mode 0 (lowest noise) 1 sample per second |
1.9 | |||||
automeasurement mode, Low Power Mode 1 1 sample per second |
1.3 | |||||
automeasurement mode, Low Power Mode 2 1 sample per second |
1.0 | |||||
automeasurement mode, low Power Mode 3 (lowest power) 1 sample per second |
0.9 | |||||
automeasurement mode, Low Power Mode 3 (lowest power) 1 sample every two seconds |
0.7 | |||||
PHEATER | Heater Power (11) | Full Power 0x3FFF, VDD = 3.3V | 249 | 368 | mW | |
Half Power 0x03FF, VDD = 3.3V | 137 | 203 | ||||
Quarter Power 0x009F, VDD = 3.3V | 67 | 100 | ||||
VPOR | Power on reset threshold voltage | supply rising | 1.35 | V | ||
VBOR | Brown out detect voltage | supply falling | 1.19 | V | ||
SensorPUR | Power Up Ready | Sensor ready once VDD ≥ 1.62V | 3.5 | 5.0 | ms | |
SensorRR | Reset Ready | Sensor ready after a reset | 1.3 | 3.0 | ms | |
RRESET | RESET pin internal pull up resistance | 49 | kΩ | |||
tRESET_NPW | Negative pulse width to trigger hard reset | 1 | µS | |||
EEPROM (T, RH offset, and alert) | ||||||
OSEND | Program Endurance | 1000 | 50000 | Cycles | ||
OSRET | Data Retention Time | 100% Power-On hours | 10 | 100 | Years | |
tPROG | EEPROM Programming Time | 53 | 77 | ms | ||
IEEPROM | EEPROM write quiescent current | No active measurement; serial bus inactive | 525 | µA |