JAJSJS9B July 2023 – October 2024 DRV8262
PRODUCTION DATA
The DRV8262 is a H-Bridge motor driver that operates from 4.5V to 60V and supports up to 32A peak motor currents for various types of motors and loads. The device integrates two H-bridge output power stages to drive two brushed-DC motors. The H-bridges can be paralleled to provide a higher current to a single brushed-DC motor. The number of H-bridges and the interface of operation are selected by the MODE1 and MODE2 pin settings.
The device integrates a charge pump to efficiently drive high-side N-channel MOSFETs with 100% duty cycle. The device can operate from a single power supply input (VM). Alternatively, the VCC pin can be connected to a second power supply to provide power to the internal logic blocks. The nSLEEP pin provides an ultra-low power mode to minimize current drawn during system inactivity.
The device is available in two packages - a 44-pin HTSSOP (DDW) package with an exposed pad at the bottom of the package; and another 44-pin HTSSOP (DDV) package with an exposed pad on the top of the package. In the dual H-bridge mode, the DDW package delivers up to 8A peak current per output; and the DDV package delivers up to 16A peak current per output. In single H-bridge mode, the DDW and DDV packages deliver up to 16A and 32A peak current respectively. The actual current that can be delivered depends on the ambient temperature, supply voltage, and PCB thermal design.
The device integrates current sense outputs. The IPROPI pins source a small current that is proportional to the current in the high-side MOSFETs. The current from the IPROPI pins can be converted to a proportional voltage using an external resistor (RIPROPI). The integrated current sensing allows the DRV8262 to limit the output current with a fixed off-time PWM chopping scheme and provide load information to the external controller to detect changes in load or stall conditions. The sensing accuracy of the IPROPI output is ± 4% for 40% to 100% of the rated current. External power sense resistors can also be connected if higher accuracy sensing is required. The current regulation level can be configured during operation through the VREF pin to limit the load current according to the system's demands.
A variety of integrated protection features protect the device in the case of a system fault. These include undervoltage lockout (UVLO), charge pump undervoltage (CPUV), over current protection (OCP), and over temperature shutdown (OTSD). Fault conditions are indicated on the nFAULT pin.