JAJSJS9B July 2023 – October 2024 DRV8262
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VVM | Supply voltage range for normal (DC) operation | 4.5 | 60 | V |
VI | Logic level input voltage | 0 | 5.5 | V |
VVCC | VCC pin voltage | 3.05 | 5.5 | V |
VREF | Reference voltage (VREF) | 0.05 | 3.3 | V |
IRMS,DUAL,DDW | RMS current, dual H-bridge mode, DDW Package | 0 | 5 | A |
IRMS,DUAL,DDV | RMS current, dual H-bridge mode, DDV Package | 0 | 10 | A |
IRMS.SINGLE,DDW | RMS current, single H-bridge mode, DDW Package | 0 | 10 | A |
IRMS,SINGLE,DDV | RMS current, single H-bridge mode, DDV Package | 0 | 20 | A |
TA | Operating ambient temperature | –40 | 125 | °C |
TJ | Operating junction temperature | –40 | 150 | °C |