JAJSJT6A August 2020 – July 2021 TPS65994AD
PRODUCTION DATA
When PP_CABLEx clamps the current, the temperature of the switch will begin to increase. When the local temperature sensors of PP_5Vx or PP_CABLEx detect that TJ>TSD_PP5V the PP_CABLEx switch is disabled and latched off within tPP_CABLE_off. The port then enters the USB Type-C ErrorRecovery state.