JAJSJT6A August 2020 – July 2021 TPS65994AD
PRODUCTION DATA
The overvoltage protection level is automatically configured based on the expected maximum VBUS voltage, which depends upon the USB PD contract. When the voltage on a port's Px_VBUS pin exceeds the configured value (VOVP4RCP) while PP_5Vx is enabled, then PP_5Vx is disabled within tPP_5V_ovp and the affected port enters into the Type-C ErrorRecovery state.