JAJSJT6A August 2020 – July 2021 TPS65994AD
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IVIN_3V3,ActSrc | current into VIN_3V3 | Active Source mode: VPP5V=5.0V, VVIN_3V3=3.3V | 4.5 | 12 | mA | |
IVIN_3V3,ActSnk | current into VIN_3V3 | Active Sink mode: 22V ≥ VPA_VBUS ≥ 4.0V, 22V ≥ VPB_VBUS ≥ 4.0V, VVIN_3V3=3.3V | 4.8 | 12 | mA | |
IVSYS | current into VSYS | 10 | µA | |||
IVIN_3V3,IdlSrc | current into VIN_3V3 | Idle Source mode: VPA_VBUS=5.0V, VPB_VBUS=5.0V, VVIN_3V3=3.3V | 1.1 | mA | ||
IVIN_3V3,IdlSnk | current into VIN_3V3 | Idle Sink mode: 22V ≥ VPA_VBUS ≥ 4.0V, 22V ≥ VPB_VBUS ≥ 4.0V, VVIN_3V3=3.3V | 1.1 | mA | ||
PMstbySnk | Power drawn into PP5V and VIN_3V3 in Modern Standby Sink Mode | Modern Standby Sink Mode: VPP5V = 5V, VVIN_3V3=3.3V, VPA_VBUS=5.0V, VPB_VBUS=0V | 3.7 | mW | ||
PMstbySrc | Power drawn into PP5V and VIN_3V3 in Modern Standby Source Mode | Modern Standby Source Mode: VPP5V = 5V, VVIN_3V3=3.3V, IPx_VBUS=0 | 4.5 | mW | ||
IVIN_3V3,Sleep | current into VIN_3V3 | Sleep mode: VPA_VBUS=0V, VPB_VBUS=0V, VVIN_3V3=3.3V, TJ ≤ 25 oC | 67 | µA |