JAJSJT6A August 2020 – July 2021 TPS65994AD
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RPP_CABLE | Rdson of the VCONN path | VPP5V=5V, IL = 250 mA, measure resistance from PP5V to Px_CCy | 0.4 | 0.7 | Ω | |
ILIMVC | short circuit current limit | setting 0, VPP5V=5V, RL=10mΩ , measure IPx_CCy | 350 | 410 | 470 | mA |
ILIMVC | short circuit current limit | setting 1, VPP5V=5V, RL=10mΩ , measure IPx_CCy | 540 | 605 | 670 | mA |
ICC2PP5V | Reverse leakage current through VCONN FET | VCONN disabled, TJ ≤ 85 oC, VPx_CCy = 5.5 V, VPP5V=0 V, VPx_VBUS=5V, LDO forced to draw from VBUS, measure IPx_CCy | 0 | 10 | µA | |
tVCILIM | Current clamp deglitch time | 1.28 | ms | |||
tPP_CABLE_off | from disable signal to Px_CCy at 10% of final value | IL = 250 mA, VPP5V = 5V, CL=0 | 100 | 171 | 300 | µs |
tiOS_PP_CABLE | response time to short circuit | VPP5V=5V, for short circuit RL = 10mΩ. | 2 | µs |