JAJSJT6A August 2020 – July 2021 TPS65994AD
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOVP4RCP | VBUS over voltage protection typical threshold for RCP programmable range (setting 0 to setting 63). | OVP detected when VPx_VBUS > VOVP4RCP | 5.25 | 22.9 | V | |
Tolernance of VOVP4RCP threshold | -5 | 5 | % | |||
VOVPLSB | VBUS over voltage protection range for RCP | 280 | mV | |||
VOVP4RCPH | hysteresis | 1.75 | 2 | 2.25 | % | |
rOVP | Configurable ratio of OVP comparator thresholds. rOVP*VOVP4VSYS = VOVP4RCP | setting 0 | 1 | 1 | 1 | V/V |
setting 1 | 0.925 | 0.95 | 0.975 | V/V | ||
setting 2 | 0.875 | 0.90 | 0.925 | V/V | ||
setting 3 | 0.85 | 0.875 | 0.9 | V/V | ||
VOVP4VSYS | VBUS over voltage protection range for VSYS protection | OVP detected when rOVP*VPx_VBUS > VOVP4RCP | 5 | 27.5 | V | |
VOVP4VSYS | hysteresis | VBUS falling, % of VOVP4VSYS | 2 | % | ||
VPP5V_UVLO | Voltage required on PP5V | rising | 3.9 | 4.1 | 4.3 | V |
falling | 3.8 | 4.0 | 4.2 | |||
hysteresis | 0.1 | |||||
IDSCH | VBUS discharge current (1) | VPx_VBUS = 22V, measure IPx_VBUS | 4 | 13 | mA |