8.2.1.2.4 Setting Analog Current Monitor Voltage
(IMON) Range
The analog current monitor voltage
range can be set using the RIMON resistor whose value can be calculated
as:
Equation 13.
Choose nearest 1% standard resistor
value as 549 Ω.
Note: An additional 1.8 V zener may be
needed in parallel with the RIMON in applications which expect large
transient currents. Please refer to the Analog Load
Current Monitor section for more details.