JAJSJT9A October 2020 – December 2020 LM7310
PRODUCTION DATA
PARAMETER | VALUE |
---|---|
Adapter nominal output voltage (VIN) | 12 V |
Maximum input reverse voltage | –12 V |
Undervoltage threshold (VIN(UV)) | 10.8 V |
Overvoltage threshold (VIN(OV)) | 13.2 V |
Output Power Good threshold (VPG) | 11.4 V |
Max continuous current (IOUTmax) | 5 A |
Analog load current monitor voltage range (VIMONmax) | 0.5 V |
Output capacitance (COUT) | 470 μF |
Output rise time (tR) | 20 ms |