JAJSJT9A October 2020 – December 2020 LM7310
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tOVLO | Overvoltage lock-out response time | VOVLO > VOV(R) to VOUT↓ | 1.1 | µs | ||
tFT | Fixed fast-trip response time | IOUT > IFT to IOUT↓ | 500 | ns | ||
tSWRCB | Reverse Current Blocking recovery time | (VIN - VOUT) > VFWDTH to VOUT ↑ | 50 | µs | ||
tRCB | Reverse Current Blocking fast comparator response time | (VOUT - VIN) > 1.3 x VREVTH to BFET OFF | 1 | µs | ||
tPGA | PG Assertion de-glitch | 12 | µs | |||
tPGD | PG De-assertion de-glitch | 12 | µs |