JAJSJU3B May 2020 – June 2021 TPS543820
PRODUCTION DATA
The MODE resistor is set to 4.87 kΩ to select the high current limit setting, 1.0-ms soft-start and the 2 pF ramp. See Table 7-4 for the full list of the MODE pin settings.