JAJSK58D January 2022 – April 2024 TPS4811-Q1
PRODUCTION DATA
Table 9-2 shows the design parameters for this application example.
PARAMETER | VALUE |
---|---|
Typical input voltage, VIN | 48 V |
Undervoltage lockout set point, VINUVLO | 24 V |
Maximum load current, IOUT | 40 A |
Overcurrent protection threshold, IOC | 50 A |
Short-circuit protection threshold, ISC | 60 A |
Fault timer period (tOC) | 1 ms |
Fault response | Latch-off |
Load capacitance, COUT | 400 μF |
Inrush current limit, Iinrush | 500 mA |