JAJSK66A March 2021 – March 2022 TPS2521
PRODUCTION DATA
The supply undervoltage threshold is set using the resistors R1, R2 and can be calculated using Equation 7:
From the device electrical specifications, the EN/UVLO leakage current is 0.1 μA (maximum), and VUVLO(R) = 1.2 V. From design requirements,VIN(UV) = 4 V. To solve the equation, first choose the value of R1 = 470 kΩ and use the above equation to solve for R2 = 201.4 kΩ.
Using the closest standard 1% resistor values, we get R1 = 470 kΩ and R2 = 205 kΩ.
Refer to Table 8-5 to set overvoltage clamp. OVCSEL pin is left open to select overvoltage clamp as 5.7 V.