JAJSK66A March 2021 – March 2022 TPS2521
PRODUCTION DATA
Other variations:
In a Host MCU controlled system, EN/UVLO or OVCSEL can also be driven from the host GPIO to control/configure the device operation.
ILM pin can be connected to the MCU ADC input for current monitoring purpose.
TI recommends to keep parasitic capacitance on ILM pin below 50 pF to ensure stable operation.
Either VIN or VOUT can be used to drive the PGTH resistor divider depending on which supply needs to be monitored for power good indication.