Figure 7-2 ON-Resistance vs Supply
Voltage
Figure 7-4 IN Quiescent Current vs
Temperature
Figure 7-6 IN Shutdown Current vs
Supply Voltage
Figure 7-8 EN/UVLO Rising Threshold
vs Temperature
Figure 7-10 EN/UVLO Shutdown Falling
Threshold vs Temperature
Figure 7-12 Overcurrent Protection
Threshold Accuracy (Across Process, Voltage, and Temperature)
Figure 7-14 Scalable Fast-Trip
Threshold:Current Limit Threshold (ILIM) Ratio vs
Temperature
Figure 7-16 RCB - Forward Regulation
Voltage vs Temperature
Figure 7-18 RCB - Forward Comparator
Threshold vs Temperature
Figure 7-20 OVC Threshold vs
Temperature
Figure 7-22 OVC Clamping Voltage
(OVCSEL = Open) vs Load Current
Figure 7-24 ITIMER Discharge Current
vs Temperature
Figure 7-26 ITIMER Internal Pullup
Voltage vs Temperature
Figure 7-28 PGTH Threshold vs
Temperature Figure 7-30 Time to Thermal Shut-Down
During Inrush State
VIN = 5 V,
COUT = 220 μF, CdVdt = Open,
VEN/UVLO stepped up to 1.4 V |
Figure 7-32 Start-Up with
Enable
VIN = 5 V,
COUT = 690 μF, CdVdt = 3300
pF, VEN/UVLO stepped up to 1.4 V |
Figure 7-34 Inrush Current with
Capacitive Load
COUT = 220 μF, PG
pulled up to 3 V, –15 V hot-plugged to IN |
Figure 7-36 Input Reverse Polarity
Protection - Fast Ramp
ROVCSEL = GND,
COUT = 220 μF, IOUT = 120 mA,
VIN ramped up from 3.3 V to 6 V |
Figure 7-38 Overvoltage Clamp
ResponseA.
VIN = 5 V,
CITIMER = 2.2 nF, COUT = 220
μF, RILM = 750 Ω, IOUT stepped
from 2 A → 6 A → 2 A within 1 ms |
Figure 7-40 Transient Overcurrent
Blanking Timer Response
VIN = 5 V,
RILM = 750 Ω, VEN/UVLO = 1.4
V, OUT stepped from Open → Short-circuit to GND |
Figure 7-42 Output Short-Circuit
During Steady State
VIN = 5 V,
COUT = Open, OUT short-circuit to GND,
RILM = 750 Ω, VEN/UVLO stepped
from 0 V to 1.4 V |
Figure 7-44 Power Up into
Short-CircuitFigure 7-3 Forward Voltage Drop vs
Load Current
Figure 7-5 IN OFF State (UVLO)
Current vs Temperature
Figure 7-7 IN Undervoltage Threshold
vs Temperature
Figure 7-9 EN/UVLO Falling Threshold
vs Temperature
Figure 7-11 Overcurrent Protection
Threshold vs ILM Resistor
Figure 7-13 Analog Current Monitor
Gain Accuracy
Figure 7-15 Steady State Fixed
Fast-Trip Current Threshold vs Temperature
Figure 7-17 RCB - Reverse Comparator
Threshold vs Temperature
Figure 7-19 Reverse Leakage Current
During OFF State
Figure 7-21 OVC Clamping Voltage
(OVCSEL = GND) vs Load Current
Figure 7-23 ITIMER Discharge
Differential Voltage Threshold vs Temperature
Figure 7-25 ITIMER Internal Pullup
Resistance vs Temperature
Figure 7-27 DVDT Charging Current vs
Temperature
Figure 7-29 PG Low Voltage Without
Input Supply vs Temperature
Figure 7-31 Time to Thermal Shut-Down
During Steady State
VEN/UVLO = 1.5 V,
COUT = 220 μF, CdVdt = Open,
VIN ramped up to 5 V |
Figure 7-33 Start-Up with
Supply
VIN = 5 V,
COUT = 690 μF, ROUT = 4 Ω,
CdVdt = 3300 pF, VEN/UVLO
stepped up to 1.4 V |
Figure 7-35 Inrush Current with
Resistive and Capacitive Load
COUT = 220 μF, PG
pulled up to 3 V, VIN ramped down from 0 V to
–15 V and then ramped up to 0 V |
Figure 7-37 Input Reverse Polarity
Protection - Slow Ramp
ROVCSEL = Open,
COUT = 220 μF, IOUT = 150 mA,
VIN ramped up from 5 V to 8 V |
Figure 7-39 Overvoltage Clamp
Response
VIN = 5 V,
CITIMER = 2.2 nF, COUT = 220
μF, RILM = 750 Ω, IOUT stepped
from 0 A → 6.7 A |
Figure 7-41 Active Current Limit
Response
VIN = 5 V,
RILM = 750 Ω, VEN/UVLO = 1.4
V, OUT stepped from Open → Short-circuit to GND |
Figure 7-43 Output Short-Circuit
During Steady State (Zoomed In)