JAJSK67E June 2014 – October 2020 TPS22914 , TPS22915
PRODUCTION DATA
B | ON | GND |
A | VIN | VOUT |
2 | 1 |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
A1 | VOUT | O | Switch output. Place ceramic bypass capacitor(s) between this pin and GND. See the Detailed Description section for more information |
A2 | VIN | I | Switch input. Place ceramic bypass capacitor(s) between this pin and GND. See the Detailed Description section for more information |
B1 | GND | — | Device ground |
B2 | ON | I | Active high switch control input. Do not leave floating |