JAJSK72A june 2020 – october 2020 UCC23514
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IS | Safety input, output, or supply current | RqJA = 126°C/W, VI = 15 V, TJ = 150°C, TA = 25°C | 50 | mA | ||
RqJA = 126°C/W, VI = 30 V, TJ = 150°C, TA = 25°C | 25 | |||||
PS | Safety input, output, or total power | RqJA = 126°C/W, TJ = 150°C, TA = 25°C | 750 | mW | ||
TS | Maximum safety temperature1 | 150 | °C |