JAJSK72A june 2020 – october 2020 UCC23514
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Maximum power dissipation on input and output(1) | VCC = 20 V, IF= 10mA 10-kHz, 50% duty cycle, square wave,180-nF load, TA=25oC | 750 | mW | ||
PD1 | Maximum input power dissipation(2) | 10 | mW | |||
PD2 | Maximum output power dissipation | 740 | mW |